Diamond Cutter EA843RB-105

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Long life type
・For cutting of concrete, reinforced concrete, and block
・Dramatically enhanced cutting performance and protecting worn-out of substrate by expanded side tip
・OD(mm)…105
・Blade thickness(mm)…1.8
・Hole dia.(mm)…20
・Max. RPM(rpm)…14,500