Band Saw EA841XJ-12A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Co-HSS (cobalt high-speed steel) (bimetal structure)
・Thickness-0.65mm
・High efficient, highly versatile band saw
・Teeth qty-18
・Length-1770mm
・Width-13mm
・Qty. per unit-1 pc