Metal Band Saw (5 Pcs) EA841XH-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Cobalt high-speed steel (bimetal body)
・The large/small blades can be set on a 1 basis and it can attain a long life by minimizing noise and vibration.
・Teeth qty…14/18
・Width…12.7
・Thick…0.64
・Length…1,770