DC Electric Winch EA840DK-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-12VDC
・Horizontal towing capacity-907kg
・Wire used-Dia. 4.7mm x 15.2m
・Winding speed-4.5m/min (no load)
・Weight-5kg
・Dim.-284 x 105 x 104(H)mm
・Power cord length-Output side: 1.67mController side: 1.21m