Hexagonal Die (Fine ISO) EA829XE

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-HSS
・Size(Metric fine thread)-M6x0.75・M8x1・M10x1・M12x1.25・M14x1.25・M16x1.5・M18x1.5・M20x1.5・M22x1.5・M24x2
・Wooden case size-520(W)×90(D)×37(T)mm