Tap Die Fine and Coarse Set EA829VX-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Alloy steel
・Middle size taps 16pcs., Dies 16pcs.
・Size-(Metric coarse/fine thread)M3x0.5・M3x0.6・M4x0.7・M4x0.75・M5x0.8・M5x0.9・M6x0.75・M6x1.0・M7x0.75・M7x1.0・M8x1.0・M8x1.25・M10x1.25・M10x1.5・M12x1.5・M12x1.75(NPT)1/8"-27Tap handle
・Dies handle
・T-shaped tap handle
・Screwdrivers
・Pitch gauge
・Case size-290x190x30(T)mm