(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA829VK-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,392.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Dim.-pitch-(NC)4-40, 6-32, 8-32, 10-24, 12-24, 1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13(NF)10-32, 1/4-28, 5/16-24, 3/8-24, 7/16-20, 1/2-20(Metric)M3-0.5, M4-0.7, M4-0.75, M5-0.8, M5-0.9, M6-1.0, M7-1.0, M8-1.0, M8-1.25,M9-1.0, M9-1.25, M10-1.25, M10-1.5, M11-1.5, M12-1.5, M12-1.75(NPT)1/8-27, (BSP)1/8-28
・Die handle 2 pcs, tap handle 3 pcs
・Pitch gauge-Metric (16 pcs), Inch (18 pcs)
・Screwdriver
・Plastic case dim.-510 x 310 x 60mm
Part Number |
---|
EA829VK-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,392.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?