Spiral Tap [For Copper] EA829SH-10B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Chromium nitride coated (Surface treatment)
・Chamfer-2.5P
・Chromium nitride coating is extremely high wear-resistance and seizure-resistance for cupper.
・Nominal…M10 x 1.25
・Length (mm)…75