Spiral Tap [for Soft Steel and Deep Holes] [Vapor Treatment] EA829SF-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Vapor treatment (Surface treatment)
・Chamfer-2.5P
・For the case that damage to tap or scoring and welding of female screw due to choking in blind hole is likely to occur
・Nominal…M20 x 2.5
・Length (mm)…105