Spiral Tap [for Stainless Steel] [Vapor Treatment] EA829SE-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Vapor treatment (Surface treatment)
・Chamfer-2.5P
・For stainless steel, copper, and thermo-plastics of blind holes
・Nominal…M12 x 1.75
・Length (mm)…82
・Weight - 41g