Spiral Tap [for Difficult-to-Cut Materials] [Powder High-Speed Steel] EA829SD-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Powder high-speed steel (CPM)
・Chamfer-3P
・Forging of high-carbon steels, tool steels, and alloy steels
・For processing through-holes on well-tempered materials of HRC 20 to 35
・Nominal…M14 x 2
・Length (mm)…88