[TiN COATED] Long Spiral Tap EA829SC-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating
・Chamfer-2.5P
・Materials to be cut-Low- and medium-carbon steel, stainless steel
・Nominal…M8 x 1.25
・Length…100mm