[TiN COATED] Spiral Tap EA829SB-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating
・Materials to be cut-Low- and medium-carbon steel, stainless steel
・Chamfer-2.5P
・Nominal…M12 x 1.75
・Length…82mm