Point Tap [for Stainless Steel] [HSSE] EA829PH-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Vapor treatment (Surface treatment)
・Chamfer-4P
・For through-holes on stainless steel of low machinability. For various heat-resistant steels, tough nickel-chrome-manganese steel, etc.
・Nominal…M5 x 0.9
・Length…60mm