Point Tap [for Stainless Steel] [HSSE] EA829PH-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Vapor treatment (Surface treatment)
・Chamfer-4P
・For through-holes on stainless steel of low machinability. For various heat-resistant steels, tough nickel-chrome-manganese steel, etc.
・Nominal…M4 x 0.75
・Length…52mm