[TiN Coating] Point Tap [HSSE] EA829PF-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating (Surface treatment)
・Chamfer-5P
・For high-speed tapping of through-holes on stainless steel, well-tempered materials, etc.
・Nominal…M10 x 1.5
・Length…75mm