[TiN Coat] Spiral Tap EA829NA-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-grade powder high-speed steel
・G coating
・Suitable for stainless steel and the case that choking is likely to occur.
・For deep holes
・Chamfer-2.5P
・Nominal…M5 x 0.8
・Length (mm)…60