[TiN Coat] Spiral Tap EA829NA-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-grade powder high-speed steel
・G coating
・Suitable for stainless steel and the case that choking is likely to occur.
・For deep holes
・Chamfer-2.5P
・Nominal…M4 x 0.7
・Length (mm)…52