Hexagonal Die (PT) EA829MG-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For gas piping
・Material-SKS2
・For thread repair and rust removal
・Tread wiping is possible with open end wrench and adjustable wrench.
・Nominal…1" x PT11
・Size (mm)…55.5