Hexagonal Die (PT) EA829MG-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For gas piping
・Material-SKS2
・For thread repair and rust removal
・Tread wiping is possible with open end wrench and adjustable wrench.
・Nominal…3/8" x PT19
・Size (mm)…32
・Weight-68g