Hexagonal Die (PT) EA829MG-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For gas piping
・Material-SKS2
・For thread repair and rust removal
・Tread wiping is possible with open end wrench and adjustable wrench.
・Nominal…1/4" x PT19
・Size (mm)…27
・Weight-41g