Hexagonal Die (Fine) EA829MB-10A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For thread repair and rust removal
・Thread deburring can be performed using a open end wrench or adjustable wrench.
・Material-SKS2
・Nominal…M10 x 1.25
・Size (mm)…20