Tap Die Set (Metric Coarse, Fine) EA829M-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SKS2
・Tap-M6 x 0.75, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5
・Die (38mm dia.)-M6 x 0.75, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5