Tap Die Set (UNF) EA829M-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SKS2
・Die handle
・Tap handle
・Tap-1/8 x 44, 5/32 x 36, 3/16 x 32, 7/32 x 28, 1/4 x 28, 5/16 x 24, 3/8 x 24, 7/16 x 20, 1/2 x 20
・Die (25mm dia.)-1/8 x 44, 5/32 x 36, 3/16 x 32, 7/32 x 28, 1/4 x 28, 5/16 x 24, 3/8 x 24, 7/16 x 20, 1/2 x 20