Tap Die Set (UNC) EA829M-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SKS2
・Die handle
・Tap handle
・Tap-1/8 x 40, 5/32 x 32, 3/16 x 24, 7/32 x 24, 1/4 x 20, 5/16 x 18, 3/8 x 16, 7/16 x 14, 1/2 x 13
・Die (25mm dia.)-1/8 x 40, 5/32 x 32, 3/16 x 24, 7/32 x 24, 1/4 x 20, 5/16 x 18, 3/8 x 16, 7/16 x 14, 1/2 x 13