Tap Die Set (ISO) EA829M

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SKS2
・Tap-M3, M4, M5, M6, M8, M10, M12, M14, M16
・Die-M3, M4, M5, M6, M8, M10, M12, M14, M16
・Tap handle 1 pc
・Die handle 1 pc
・Tap holder 1 pc
・Steel case dim.-455(W) x 175(D) x 30(H)mm