Hand Tap [for Die-Cast Metals] EA829HJ-4B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Nitriding treatment (Surface finish)
・For aluminum alloy casting, die-cast aluminum alloy, die-cast zinc alloy, etc.
・Nominal (Total length)…M4 x 0.7 (52mm)
・Chamfer…1.5P