Hand Tap [for Die-Cast Metals] EA829HJ-1.4A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Nitriding treatment (Surface finish)
・For aluminum alloy casting, die-cast aluminum alloy, die-cast zinc alloy, etc.
・Nominal (Total length)…M1.4 x 0.3 (34mm)
・Chamfer…3P