Hand Tap [for Resin] [Nitriding Treatment] EA829HH-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Cobalt high-speed steel (Co-HSS)
・Nitriding treatment (Surface finish)
・Chamfer-3P
・For thermoset resins such as phenol (Bakelite), epoxy, urea, and melamine
・Nominal…M5 x 0.8
・Length…60mm