Hand Tap [for Aluminum Alloy] [HSS] EA829HG-12A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-speed steel (HSS)
・For rolled materials of aluminum alloy and other light alloys
・Nominal (Total length)…M12 x 1.75 (82mm)
・Chamfer…3P