Hand Tap [for Aluminum Alloy] [HSS] EA829HG-10A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-speed steel (HSS)
・For rolled materials of aluminum alloy and other light alloys
・Nominal (Total length)…M10 x 1.5 (75mm)
・Chamfer…3P