Hand Tap [for Stainless Steel] [Vapor Treatment] EA829HE-20A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Vapor treatment (Surface treatment)
・For stainless steel, heat-resistant steel, nickel-manganese steel, etc.
・Nominal (Total length)…M20 x 2.5 (105mm)
・Chamfer…5P