[TiN COATED] Long Hand Tap EA829HD-6B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With super strong blade tip, this tap is suitable for high hardness materials.
・Material-High vanadium high-speed steel (HSSE)
・TiN coating (Surface treatment)
・Nominal (Total L)…M6 x 1(100mm)
・Chamfer…1.5P