[TiN COATED] Hand Tap EA829HC-3B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating (Surface treatment)
・With super strong blade tip, this tap is suitable for high hardness materials.
・Nominal (Total L)…M3 x 0.5(46mm)
・Chamfer…1.5P