(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap (UNF) EA829EL-12

Hand Tap (UNF) EA829EL-12

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA829EL-12

Part Number
EA829EL-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,347.00

฿ 12,592.19

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Material-SKH
・JIS No.2 class
・UNF (US standard fine)
・Number of biting threads-1.5 P (Upper)
・Nominal…UNF1.1/4 x 12
・Length…105mm
・■Width…19mm

Specifications of EA829EL-12

Part Number
EA829EL-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,347.00

฿ 12,592.19

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1