Spiral Tap Set (ISO) EA829DS-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For blind hole
・Size-M3x0.5・M4x0.7・M5x0.8・M6x1.0・M8x1.25・M10x1.5・M12x1.75(Each 2pcs.)
・Material-HSS
・ISO
・Aluminum case size - About 100(W)×200(D)×50(H)mm