[HSS]Spiral Tap Set EA829DS-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For blind hole
・Size …・Coarse Pitch :M3×0.5・M4×0.7・M5×0.8・M6×1.0・M8×1.25・M10×1.5・M12×1.75・Old JIS :M3×0.6・M4×0.75・M5×0.9・Fine Pitch :M6×0.75・M8×1.0・M10×1.25・M12×1.25
・Material …HSS (High-Speed Steel )