Hex Shank Tap (With Guide) and Drill EA829BE-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・
・Tap size-M3x0.5, M4x0.7, M5x0.8, M6x1.0mm
・Drill size-2.5, 3.3, 4.2, 5.1mm
・Chamfering/deburring cutter with center punch
・Hexagonal shaft-1/4"(6.38mm)
・For though hole
・Tap screws can be processed by the electric power tool.
・Nominal-M5 x 0.8
・Lower hole drill-4.2mm