Hex Shank Point Tap and Drill EA829BD-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・
・Tap size-M3x0.5, M4x0.7, M5x0.8, M6x1.0mm
・Lower hole drill-2.5, 3.3, 4.2, 5.6mm
・Chamfering/deburring cutter with center punch
・Nominal-M8 x 1.25
・Lower hole drill-6.8mm