Hex Shank Point Tap and Drill EA829BD-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・
・Tap size-M3x0.5, M4x0.7, M5x0.8, M6x1.0mm
・Lower hole drill-2.5, 3.3, 4.2, 5.4mm
・Chamfering/deburring cutter with center punch
・Nominal-M5 x 0.8
・Lower hole drill-4.2mm