Tap Handle (With Magnet Base) EA829AK-1

Caution
Product Description
【Product Specifications】
・Tap Capacity …M3 to M12
・Max. Stroke …60mm
・Magnetic Force …0.8kN(80kgf )
・Size …Overall Height :210mm ,Magnet Section :50 x 58.5 x 55mm
・Weight …2.5kg
・It is compact and lightweight and easy to carry.
・It is a tap guide holderwhich can tap up on a flat surface or side accurately and easily.
・Tap damage and wear can be prevented.
・Magnets is powerful permanent magnet type.