Tap Drill Set For Electric Work EA829AE

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hand tap-M4 x 0.7 (8 pcs), M5 x 0.8 (2 pcs), M6 x 1.0 (2 pcs)
・Drill dim.-3.4mm (10 pcs), 4.3mm (2 pcs), 5.2mm (2 pcs)
・With ratchet type tap handle for 3/8
・For electric work