8.3 to 20.5 mm, Countersink (1/4" Hex Shank / Set of 4 Pcs.), EA827WA-1A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …HSS (High-Speed Steel )
・Hex agonal Shank …6.35mm(1/4)
・size (Max.Dia.(Mm) x Full length )…8.3 x 31・10.4 x 34・12.4 x 35・20.5 x 41mm(EAch 1 pc )
・Tip …90°
・3Groove
・Removing burrs,Chamfering ,Perforator
・PlasticCase (110 x 95 x 25mm)Adapted
・Total Weight …About 105g