Hand Reamer EA827HT-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-MCO material (Cobalt high-speed steel)
・For finishing holes of cast iron and steel
・Install it on the tap handle, etc. and use it by manually turning it. (If the dim. fits, it can be installed on a machine.)
・Chamfer angle-1°
・Tip dia.…2.0
・Shank dia.…3.0
・Length…60
・Bladeqty…4 pcs