1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersink (3-flute/6-12 mm shaft/HSS)

Countersink (3-flute/6-12 mm shaft/HSS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,039.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco chamfer, V-groove counter sink (3 blades/6 to 12 mm shaft/HSS).
[Applications]
·For chamfering after drilling holes and chamfering countersunk screws.

Part Number
EA827E-8
EA827E-10
EA827E-12
EA827E-16
EA827E-25
EA827E-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall length
(mm)
Large diameter (D) Shank Size
(°)
Specification 1

฿ 1,039.52

ESC CUTTING TOOL 1 Piece(s) 7 Day(s) 50.58.36·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 8.3 mm·Total length: 50.5 mm·Shank diameter: 6 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4518340190498

฿ 1,243.20

ESC CUTTING TOOL 1 Piece(s) 7 Day(s) 51.510.46·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 10.4 mm·Total length: 51.5 mm·Shank diameter: 6 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4518340190504

฿ 1,390.75

ESC CUTTING TOOL 1 Piece(s) 8 Day(s) 57.512.48·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 12.4 mm·Total length: 57.5 mm·Shank diameter: 8 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4518340087415

฿ 1,524.60

ESC CUTTING TOOL 1 Piece(s) 8 Day(s) 6116.510·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 16.5 mm·Total length: 61 mm·Shank diameter: 10 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4518340190511

฿ 2,323.36

ESC CUTTING TOOL 1 Piece(s) 8 Day(s) 68.52510·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 25.0 mm·Total length: 68.5 mm·Shank diameter: 10 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4518340190535

฿ 4,632.23

ESC CUTTING TOOL 1 Piece(s) 8 Day(s) 72.52812·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 28.0 mm·Total length: 72.5 mm·Shank diameter: 12 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4548745401493

Loading...

  1. 1

Basic Information

Materials HSS (high-speed steel) Applications For chamfering after drilling holes and chamfering countersunk screws. Peripheral cutting edge Y/N No
Countersink Chamfered blade on both sides (θ) 90 Pitch(mm) 3
Number of Grooves 3