(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA827DD-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 219.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・Usage …EA827DD Perforation Rotary Replacement Blade
・Blade Material …High Carbon Stainless Steel
・Blade Width …Dia 18mm
・Blade Thickness …0.3mm
・Qty. Per Unit …2Sheets
Part Number |
---|
EA827DD-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 219.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?