(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18mm Round blade (Replaceable Type) (For EA827DD /2 Sheets) EA827DD-1【2 Pieces Per Package】

18mm Round blade (Replaceable Type) (For EA827DD /2 Sheets) EA827DD-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA827DD-1

Part Number
EA827DD-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 219.00

CUTTER KNIFE SCISSORS 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Product Description

【Product Specifications】
・Usage …EA827DDFor 18mm Replacement Round Blade
・Blade Material …High Carbon Stainless Steel
・Blade Width …Dia 18mm
・Blade Thickness …0.3mm
・Qty. Per Unit …2Sheets

Specifications of EA827DD-1

Part Number
EA827DD-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 219.00

CUTTER KNIFE SCISSORS 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1