Rotary Compass Cutter EA827DD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-153mm
・Blade width-Dia. 18mm
・Capacity-Dia. 40 to 220mm
・With spare blade 2 pcs
・Material-Body: ABS resin, Blade: High carbon stainless steel
・Name…Body