Adjustable Gimlet (Hexagonal Shaft) EA827BS

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole range-Dia. 30 to 120mm
・Board thickness- One side:12mm both sides:24mm
・Hexagonal shank-6.35mm
・Adaptation material-General wood gypsum board
・For drilling of shallow through holes in wood, etc.
・Name-Body