Adjustable Hole Cutter EA827AD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Steel
・Hole Range …60~200mm
・Shank Dia. …10mm
・Size…220×160mm
・Proper Rpm … ?1500rpm
・Shank Dia. …10mm
・Weight …540g
・Adaptation Material …Wood, Gypsum Board, etc. 30mm thickness of composite panel can be drilledat one stroke.